IESNA:LM-63-2002
[TEST]P1505615
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-121)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-06-WHGL-PS (3000K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]31312
TILT=NONE
1 -1 1 37 1 1 1 -1.466667 -1.466667 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
22944.3 22877.4 22808.2 22611.9 22282.9 21791.6 21110.9 20193.1 19147.1 17928.6
16509.4 14952.8 13402 11826.1 10389.8 9172.5 8091.3 7100.9 6140 5543.2
4328.2 2922.5 2326.9 1903.7 1506.6 1221.9 1065.3 985.9 923.5 841.8
738.6 621.7 495.8 369.8 243.9 121.4 0
